Our Large Product Range of generator set models is available from 800 - 2500 kVA. These generator sets are proven and trusted to provide reliable power for critical applications including: mini power stations, data centres, airports, hospitals and large retail stores etc. Available with a 50oC package option, to ensure efficient operation in high ambient temperatures, this range can be customised with bespoke enclosures, cooling systems and specialised control systems through our Custom Power Solution team.
Model | Minimum Rating | Maximum Rating | Emissions/Fuel Strategy |
---|---|---|---|
P900-1 | 800 kVA / 640 kW | 900 kVA / 720 kW | Fuel Optimised |
P1001-1 | 900 kVA / 720 kW | 1000 kVA / 800 kW | Fuel Optimised |
P1000-1 | 910 kVA / 728 kW | 1000 kVA / 800 kW | Fuel Optimised |
P1100-1 | 1000 kVA / 800 kW | 1100 kVA / 880 kW | Fuel Optimised |
P1101-1 | 1000 kVA / 800 kW | 1100 0kVA / 880.0kW | Fuel Optimised |
P1250-1 | 1125 kVA / 900 kW | 1250 kVA / 1000 kW | Fuel Optimised |
P1375-1 | 1250 kVA / 1000 kW | 1375 kVA / 1100 kW | Fuel Optimised |
P1500-1 | 1350 kVA / 1080 kW | 1500 kVA / 1200 kW | Fuel Optimised |
P1650-1 | 1500 kVA / 1200 kW | 1650 kVA / 1320 kW | Fuel Optimised |
P1875-1 | 1700 kVA / 1360 kW | 1875 kVA / 1500 kW | Fuel Optimised |
P2000-3 | 1850 kVA / 1480 kW | 2000 kVA / 1600 kW | Fuel Optimised |
P2250-3 | 2000 kVA / 1600 kW | 2250 kVA / 1800 kW | Fuel Optimised |
P2500-3 | 2250 kVA / 1800 kW | 2500 kVA / 2000 kW | Fuel Optimised |
Data not available.