HK 150
Input Rating | 150000 btu |
Field Hose Length | — |
Thaw Area | — |
Input Rating | 150000 btu |
Field Hose Length | — |
Thaw Area | — |
Thaw Depth | — |
Cure Capacity | — |
Fuel Tank Capacity | — |
Run Time | 140 Hours |
Weight - Fuel Full/Fuel Empty | 4,044 lbs (1834 kg) / 3,270 lbs (1483 kg) |
Data not available.