HK 500
Input Rating | 364,000 BTU |
Field Hose Length | — |
Thaw Area | — |
Input Rating | 364,000 BTU |
Field Hose Length | — |
Thaw Area | — |
Thaw Depth | — |
Cure Capacity | — |
Fuel Tank Capacity | — |
Run Time | 80 Hours |
Weight - Fuel Full/Fuel Empty | 9,300 lbs (4218 kg) / 7,900lbs (3583 kg) |
Data not available.