E3000
Input Rating | 360000 btu |
Field Hose Length | — |
Thaw Area | — |
Input Rating | 360000 btu |
Field Hose Length | — |
Thaw Area | — |
Thaw Depth | — |
Cure Capacity | — |
Fuel Tank Capacity | — |
Run Time | 140 Hours |
Weight - Fuel Full/Fuel Empty | 7500 lbs (3402 kg) / 5960 lbs (2703 kg) |
Data not available.