Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Heaters
/
Ground Thaw
Go!
E5000 NG
E5000 NG
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
E5000 NG
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Input Rating
713800
Field Hose Length
—
5000 ft
1524 m
Thaw Area
—
10000 ft²
929 m²
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Input Rating
713800
Field Hose Length
—
5000 ft
1524 m
Thaw Area
—
10000 ft²
929 m²
Cure Capacity
—
30000 ft²
2787.1 m²
Fuel Tank Capacity
—
235 gal (US)
889.6 l
Weight - Fuel Full/Fuel Empty
8925 lbs
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360