HK 300
Input Rating | 290,000 BTU |
Field Hose Length | — |
Thaw Area | — |
Input Rating | 290,000 BTU |
Field Hose Length | — |
Thaw Area | — |
Thaw Depth | — |
Cure Capacity | — |
Fuel Tank Capacity | — |
Run Time | 73 hours |
Weight - Fuel Full/Fuel Empty | 4,380 lbs (1987 kg) / 3,270 lbs (1483 kg) |
Data not available.