Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Dumpers & Buggies
/
Concrete Buggies
Go!
PB10
PB10
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
PB10
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Payload
—
1500 lb
680 kg
Bucket Capacity
—
10 ft³
283 l
Length
—
81 in
2057 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
February 7, 2025
Specifications
Units:
US
Metric
Payload
—
1500 lb
680 kg
Bucket Capacity
—
10 ft³
283 l
Length
—
81 in
2057 mm
Width
—
39 in
991 mm
Height
—
49 in
1245 mm
Weight
—
861 lb
391 kg
Power Source
Gas
Engine Make
Honda
Power
—
8 hp
5.97 kW
Maximum Speed
—
3.5 mile/h
5.6 km/h
Bucket Material
Polyethylene
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360