MPB 16
Payload | — |
Bucket Capacity | — |
Length | — |
Payload | — |
Bucket Capacity | — |
Length | — |
Width | — |
Height | — |
Weight | — |
Power Source | Gas |
Engine Make | Honda |
Power | — |
Maximum Speed | — |
Bucket Material | Poly (Standard), Steel (Optional) |
Data not available.