WBH16EAWDF
Payload | — |
Bucket Capacity | — |
Length | — |
Payload | — |
Bucket Capacity | — |
Length | — |
Width | — |
Height | — |
Weight | — |
Power Source | Gasoline |
Engine Make | Honda |
Power | — |
Maximum Speed | — |
Bucket Material | Polyethylene |
Data not available.