MB-1600 Mud Buggy QD
Payload | — |
Weight | — |
Power Source | Gas |
Payload | — |
Weight | — |
Power Source | Gas |
Power | — |
Bucket Material | Polyethylene |
Drum Volume | — |
Drum Opening | — |
Height | 45 in |
Length | 105.5 in |
Width | 46 in |
Engine | Honda GX390 |
Maximum Speed | 7 mph |
Data not available.