Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Forklifts: Straight Mast
/
Straight Mast Forklifts
Go!
C-18-974
C-18-974
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
C-18-974
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Maximum Load Capacity
—
18000 lb
8164.7 kg
Power Source
Diesel
Maximum Lift Height
—
18.42 ft
5.6 m
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Maximum Load Capacity
—
18000 lb
8164.7 kg
Power Source
Diesel
Maximum Lift Height
—
18.42 ft
5.6 m
Vehicle Height
—
126 in
3200.4 mm
Vehicle Width
—
90 in
2286 mm
Drive
4WD
Engine
Cat/Perkins
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360