Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Brooms/Sweepers
/
Walk-Behind Sweepers/Scrubbers
Go!
S10
S10
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
S10
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Working Width
—
34 in
863.6 mm
Power Source
Battery
Power
—
1 HP
0.7 kW
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Working Width
—
34 in
863.6 mm
Power Source
Battery
Power
—
1 HP
0.7 kW
Weight
—
599 lb
271.7 kg
Travel Speed
—
2.9 mile/h
4.7 km/h
Height
37 in
Length
63 in
Width
36 in
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360