Spectrum 3080
Amps/Volts/Duty Cycle | 80 DC / 140V / 40% |
Cutting Capacity | 1.25 in (32.0 mm) |
Diameter | — |
Amps/Volts/Duty Cycle | 80 DC / 140V / 40% |
Cutting Capacity | 1.25 in (32.0 mm) |
Diameter | — |
Width | — |
Height | — |
Weight | — |
Model | Spectrum 3080 |
Data not available.