Spectrum 2050
Amps/Volts/Duty Cycle | 55 DC / 110V / 60% |
Cutting Capacity | 1 in (25.0 mm) |
Diameter | — |
Amps/Volts/Duty Cycle | 55 DC / 110V / 60% |
Cutting Capacity | 1 in (25.0 mm) |
Diameter | — |
Width | — |
Height | — |
Weight | — |
Model | Spectrum 2050 |
Data not available.