K1581-1
Amps/Volts/Duty Cycle | 80A DC / 120V / 60% |
Cutting Capacity | .75 in @ 18 ipm, 1 in @ 11 ipm, 1.25 in @ 7 ipm |
Diameter | — |
Amps/Volts/Duty Cycle | 80A DC / 120V / 60% |
Cutting Capacity | .75 in @ 18 ipm, 1 in @ 11 ipm, 1.25 in @ 7 ipm |
Diameter | — |
Width | — |
Height | — |
Weight | — |
Output Range | DC: 35-85 amps |
Model | K1581 |
Data not available.