K1580-1
Amps/Volts/Duty Cycle | 55A DC / 108V / 50% |
Cutting Capacity | .5 in @ 28 ipm, .75 in @ 13 ipm, 1 in @ 8 ipm |
Diameter | — |
Amps/Volts/Duty Cycle | 55A DC / 108V / 50% |
Cutting Capacity | .5 in @ 28 ipm, .75 in @ 13 ipm, 1 in @ 8 ipm |
Diameter | — |
Width | — |
Height | — |
Weight | — |
Output Range | DC: 25-60 amps |
Model | K1580 |
Data not available.