K1756-1
Amps/Volts/Duty Cycle | 25A DC / 90V / 35% |
Cutting Capacity | .25 in @ 22 ipm, .375 in @ 9 in/min |
Diameter | — |
Amps/Volts/Duty Cycle | 25A DC / 90V / 35% |
Cutting Capacity | .25 in @ 22 ipm, .375 in @ 9 in/min |
Diameter | — |
Width | — |
Height | — |
Weight | — |
Output Range | 12-25 amps |
Model | K1756 |
Data not available.