Spectrum 375
Amps/Volts/Duty Cycle | 27 DC / 90V / 35% |
Cutting Capacity | .5 in (13.0 mm) |
Diameter | — |
Amps/Volts/Duty Cycle | 27 DC / 90V / 35% |
Cutting Capacity | .5 in (13.0 mm) |
Diameter | — |
Width | — |
Height | — |
Weight | — |
Model | Spectrum 375 |
Data not available.