Tomahawk 625
Amps/Volts/Duty Cycle | 40A /96V / 35% |
Cutting Capacity | 5/8" max cut |
Diameter | — |
Amps/Volts/Duty Cycle | 40A /96V / 35% |
Cutting Capacity | 5/8" max cut |
Diameter | — |
Width | — |
Height | — |
Weight | — |
Output Range | 10-40A |
Model | K2807-1 |
Data not available.