Tomahawk 375 Air
Amps/Volts/Duty Cycle | 25A / 90V / 35% |
Cutting Capacity | 3/8" max cut |
Diameter | — |
Amps/Volts/Duty Cycle | 25A / 90V / 35% |
Cutting Capacity | 3/8" max cut |
Diameter | — |
Width | — |
Height | — |
Weight | — |
Output Range | 10-25A |
Model | K2806-1 |
Data not available.