MIG Welder
| Amps/Volts/Duty Cycle | 130A / 20V / 20% |
| Output Range | 30-175A DC |
| Length | — |
| Amps/Volts/Duty Cycle | 130A / 20V / 20% |
| Output Range | 30-175A DC |
| Length | — |
| Width | — |
| Height | — |
| Weight | — |
| Wire Speed Range | 50-400 ipm/1.2-10.2 m/min |
| Model | K1875-1 |
Data not available.