MIG Welder
Amps/Volts/Duty Cycle | 90A / 19V / 20% |
Output Range | 25-135A DC |
Length | — |
Amps/Volts/Duty Cycle | 90A / 19V / 20% |
Output Range | 25-135A DC |
Length | — |
Width | — |
Height | — |
Weight | — |
Wire Speed Range | 50-300 ipm / 1.2-7.6 m/min |
Model | K1873-1 |
Data not available.