MIG Welder
| Amps/Volts/Duty Cycle | 250A / 26V / 40% |
| Output Range | 30-300A DC |
| Length | — |
| Amps/Volts/Duty Cycle | 250A / 26V / 40% |
| Output Range | 30-300A DC |
| Length | — |
| Width | — |
| Height | — |
| Weight | — |
| Wire Speed Range | 50-700 ipm / 1.3-17.7 m/min |
| Model | K1693-1,-2 |
Data not available.