MIG Welder
| Amps/Volts/Duty Cycle | 130A / 20V / 30% |
| Output Range | 25-175A DC |
| Length | — |
| Amps/Volts/Duty Cycle | 130A / 20V / 30% |
| Output Range | 25-175A DC |
| Length | — |
| Width | — |
| Height | — |
| Weight | — |
| Wire Speed Range | 50-400 ipm / 1.3-10.2 m/min |
| Model | K1642-1 |
Data not available.