Power MIG 255C
| Amps/Volts/Duty Cycle | 250A/26V/40% |
| Output Range | 30-300 |
| Length | — |
| Amps/Volts/Duty Cycle | 250A/26V/40% |
| Output Range | 30-300 |
| Length | — |
| Width | — |
| Height | — |
| Weight | — |
| Wire Speed Range | 50-700 ipm/1.3-17.7 m/min |
| Model | Power MIG 255C |
Data not available.