Invision™ 456P
Amps/Volts/Duty Cycle | 450A/38VDC/100%, 565A/43VDC/30% |
Output Range | 10-38V |
Length | — |
Amps/Volts/Duty Cycle | 450A/38VDC/100%, 565A/43VDC/30% |
Output Range | 10-38V |
Length | — |
Width | — |
Height | — |
Weight | — |
Model | Invision™ 456P |
Data not available.