Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Options:
Current Products
Non-Current Products
All Products
/
Site Support Equipment
/
Welders
/
MIG Welders
Go!
Millermatic® 251
Millermatic- 251
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
Millermatic® 251
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Amps/Volts/Duty Cycle
250A/28VDC/40%
Output Range
30-300A
Length
—
39 in
991 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
March 16, 2026
Specifications
Units:
US
Metric
Amps/Volts/Duty Cycle
250A/28VDC/40%
Output Range
30-300A
Length
—
39 in
991 mm
Width
—
19 in
483 mm
Height
—
32 in
813 mm
Weight
—
215 lb
98 kg
Wire Speed Range
25-700 ipm
Model
Millermatic® 251
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360