Power MIG 350 MP
Amps/Volts/Duty Cycle | 300A / 32V / 60% |
Output Range | 5-350A DC |
Length | — |
Amps/Volts/Duty Cycle | 300A / 32V / 60% |
Output Range | 5-350A DC |
Length | — |
Width | — |
Height | — |
Weight | — |
Wire Speed Range | 50-700 ipm/1.3-17.7 m/min |
Model | K2403-2 |
Data not available.