Invertec V205-T AC/DC
Amps/Volts/Duty Cycle | 200A / 18.0V / 40% TIG 180A / 27.2V / 35% Stick |
Output Range | 6-200A AC/DC |
Length | — |
Amps/Volts/Duty Cycle | 200A / 18.0V / 40% TIG 180A / 27.2V / 35% Stick |
Output Range | 6-200A AC/DC |
Length | — |
Width | — |
Height | — |
Weight | — |
Model | K1855-1 |
Data not available.