Precision TIG 375
Amps/Volts/Duty Cycle | 375A / 35V / 40% |
Output Range | 2-400A AC, 5-400A DC |
Length | — |
Amps/Volts/Duty Cycle | 375A / 35V / 40% |
Output Range | 2-400A AC, 5-400A DC |
Length | — |
Width | — |
Height | — |
Weight | — |
Model | K2624-1 |
Data not available.