Precision TIG 275
Amps/Volts/Duty Cycle | 275A / 31V / 40% |
Output Range | AC: 5-315 amps DC: 2-315 amps |
Length | — |
Amps/Volts/Duty Cycle | 275A / 31V / 40% |
Output Range | AC: 5-315 amps DC: 2-315 amps |
Length | — |
Width | — |
Height | — |
Weight | — |
Model | K2618-1 |
Data not available.