Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Welders
/
Stick Welders
Go!
K1844-1
V160-S
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
K1844-1
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Amps/Volts/Duty Cycle
160A / 26.4V / 35%
Output Range
5-160A DC
Length
—
17 in
432 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Amps/Volts/Duty Cycle
160A / 26.4V / 35%
Output Range
5-160A DC
Length
—
17 in
432 mm
Width
—
8 in
203 mm
Height
—
13 in
330 mm
Weight
—
22 lb
10 kg
Model
K1844-1
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360