AC/DC 225/125
Amps/Volts/Duty Cycle | AC: 225A / 25V / 20% DC: 125A / 2V / 20% |
Output Range | 40-225A AC, 30-125A DC |
Length | — |
Amps/Volts/Duty Cycle | AC: 225A / 25V / 20% DC: 125A / 2V / 20% |
Output Range | 40-225A AC, 30-125A DC |
Length | — |
Width | — |
Height | — |
Weight | — |
Model | K1297 |
Data not available.