Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Pumps
/
Submersible Pumps
Go!
PS4 11003HH
PS4 11003HH
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
PS4 11003HH
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Discharge Size
—
4 in
102 mm
Maximum Capacity
—
377 gal/min
1427 l/min
Maximum Discharge Head
—
167 ft
51 m
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 14, 2025
Specifications
Units:
US
Metric
Discharge Size
—
4 in
102 mm
Maximum Capacity
—
377 gal/min
1427 l/min
Maximum Discharge Head
—
167 ft
51 m
Voltage
220 / 440 / V
Weight
—
287 lb
130 kg
Phase
3
Solid Size
—
0.8 in
20.32 mm
Power
—
15 hp
11.19 kW
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360