PS2 2203
Discharge Size | — |
Maximum Capacity | — |
Maximum Discharge Head | — |
Discharge Size | — |
Maximum Capacity | — |
Maximum Discharge Head | — |
Voltage | 220 / 440 / 575V |
Starting Amps | 73 / 36 / 28 |
Running Amps | 9.3 / 4.7 / 3.5 |
Weight | — |
Data not available.