Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Pumps
/
Submersible Pumps
Go!
PS3 1503
PS3 1503
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
PS3 1503
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Discharge Size
—
3 in
76 mm
Maximum Capacity
—
180 gpm
681 L/min
Maximum Discharge Head
—
47 ft
14 m
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
March 12, 2026
Specifications
Units:
US
Metric
Discharge Size
—
3 in
76 mm
Maximum Capacity
—
180 gpm
681 L/min
Maximum Discharge Head
—
47 ft
14 m
Voltage
220 / 440 / 575V
Starting Amps
42 / 21 / 16
Running Amps
6.1 / 3.1 / 2.3
Weight
—
64 lb
29 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360