Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Options:
Current Products
Non-Current Products
All Products
/
Site Support Equipment
/
Pumps
/
Submersible Pumps
Go!
PS2 500
PS2 500
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
PS2 500
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Discharge Size
—
2 in
51 mm
Maximum Capacity
—
62.4 gpm
236.21 L/min
Maximum Discharge Head
—
39 ft
12 m
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
April 14, 2026
Specifications
Units:
US
Metric
Discharge Size
—
2 in
51 mm
Maximum Capacity
—
62.4 gpm
236.21 L/min
Maximum Discharge Head
—
39 ft
12 m
Voltage
110 / 220V
Weight
—
21 lb
10 kg
Solid Size
—
0.2 in
5.08 mm
Phase
1
Power
2.0 / 3.0 hp / 1.49 / 2.24 kw
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360