PSTF2 400
Discharge Size | — |
Maximum Capacity | — |
Maximum Discharge Head | — |
Discharge Size | — |
Maximum Capacity | — |
Maximum Discharge Head | — |
Voltage | 110/115/120 |
Weight | — |
Phase | 1 |
Power | 1.0 / 2.0 hp / 0.75 / 1.49 kw |
Solid Size | — |
Data not available.