PSR1 500
Discharge Size | — |
Maximum Capacity | — |
Maximum Discharge Head | — |
Discharge Size | — |
Maximum Capacity | — |
Maximum Discharge Head | — |
Voltage | 110V / Single Phase |
Weight | — |
Solid Size | — |
Phase | 1 |
Power | 2.0 / 3.0 hp / 1.49 / 2.24 kw |
Data not available.