Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Pressure Washers
/
Cold-Water Pressure Washers
Go!
30KPE
30KPE
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
30KPE
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Power Source
Gasoline
Water Pressure
—
3000 psi
206.8 bar
Power
—
11 HP
8.2 kW
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
Specifications
Units:
US
Metric
Power Source
Gasoline
Water Pressure
—
3000 psi
206.8 bar
Power
—
11 HP
8.2 kW
Output Flow
15 litr/min
Width
680 mm
Height
800 mm
Weight
115 kg
Length
1050 mm
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360