MBW20KDSB
Power Source | Diesel |
Output Flow | 10 litr/min |
Water Pressure | 2000 psi – 140 bars |
Power Source | Diesel |
Output Flow | 10 litr/min |
Water Pressure | 2000 psi – 140 bars |
Length | 1680 mm |
Height | 800 mm |
Weight | 95 kg |
Width | 710 mm |
Data not available.