MBW15KPJ
Power Source | Gasoline |
Water Pressure | 1500 psi – 103 bars |
Length | 1680 mm |
Power Source | Gasoline |
Water Pressure | 1500 psi – 103 bars |
Length | 1680 mm |
Output Flow | 10litr/min |
Width | 710 mm |
Weight | 76 kg |
Height | 800 mm |
Data not available.