Ledmoon 600-120V
Lights | 1 |
Wattage | 600 W |
Lumen | 75000 Lumen |
Lights | 1 |
Wattage | 600 W |
Lumen | 75000 Lumen |
Bulb Lifetime | 20000 hours |
Kelvin | 5500-6000k |
CRI | CRI >80 |
Voltage | 120V, 230V |
Type of Protection | IP54 |
Description | Mini Light Tower Slider, max height 5.50m, including LEDMOON 600, 120V 50-60Hz (US) |
Data not available.