74BBAA
Lights | 1 |
Wattage | 600 |
Description | 600W LED, 120V 50-60Hz |
Lights | 1 |
Wattage | 600 |
Description | 600W LED, 120V 50-60Hz |
Voltage | 120V, 230V |
Type of Protection | IP54 |
Bulb Lifetime | 20000 hours |
CRI | CRI >80 |
Lumen | 75000 Lumen |
Kelvin | 5500-6000k |
Data not available.