48BBAA
Lights | 1 |
Wattage | 700 W |
Description | 700W LED, 12V battery powered for direct machine mount |
Lights | 1 |
Wattage | 700 W |
Description | 700W LED, 12V battery powered for direct machine mount |
CRI | CRI >80 |
Kelvin | 5500-6000k |
Lumen | 90000 Lumen |
Bulb Lifetime | 20000 hours |
Type of Protection | IP54 |
Voltage | 12V, 24V, 120V, 230V |
Data not available.