49BBAA
Lights | 1 |
Wattage | 400 W |
Bulb Lifetime | 20000 hours |
Lights | 1 |
Wattage | 400 W |
Bulb Lifetime | 20000 hours |
CRI | CRI >80 |
Lumen | 50000 Lumen |
Description | 400W LED, 24V battery powered for direct machine mount |
Voltage | 12V, 24V, 120V, 230V |
Type of Protection | IP54 |
Kelvin | 5500-6000k |
Data not available.