STRONG 6x1500
Power Source | Generator |
Power | — |
Tower Height | — |
Power Source | Generator |
Power | — |
Tower Height | — |
Lights | HALOGENE |
Tank Capacity | — |
Run Time | 18 hours |
Wattage | 4X1500W |
Erection | MANUAL |
Engine | Perkins |
Outlet Socket | 1 x 12 KVA - 1 x 4 KVA |
Electrical | 380/220/110V-50/60HZ |
Data not available.