GradeLight 2700
Range | — |
Grade Range | -10% to +40% |
Line Range | 20 ft @ 100 ft / 6 m @ 30 m |
Range | — |
Grade Range | -10% to +40% |
Line Range | 20 ft @ 100 ft / 6 m @ 30 m |
Horizontal Accuracy | ±1/16" @ 100 ft / ±1.5mm @ 30m |
Battery Life | 40 hrs Li-Ion / 50 hrs Alkaline |
Waterproof Depth | 16 ft / 5m |
Maximum Operating Temperature | — |
Weight | — |
Data not available.