DG711
Range | — |
Grade Range | -15% to +40% |
Line Range | 20 Degrees |
Range | — |
Grade Range | -15% to +40% |
Line Range | 20 Degrees |
Battery Life | 60 Hours |
Waterproof Depth | Submersible Continuous at 10' |
Maximum Operating Temperature | — |
Weight | — |
Data not available.