GradoPlane 25
Description | Self-Leveling Dual Slope Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±1/16" @ 100 ft / ±1.5mm @ 30m |
Description | Self-Leveling Dual Slope Laser |
Visual Operating Diameter | — |
Horizontal Leveling Accuracy | ±1/16" @ 100 ft / ±1.5mm @ 30m |
Self-Leveling Range | ±8% (±5°) |
Battery Life | 130 hrs Alkaline / 100 hrs NiMH |
Laser Classification | Class 1 |
Battery Power | 8D Alkaline / 2 NiMH Packs |
Data not available.